Skip to content Skip to navigation menu
Control rack

A2V00001473176

If you want to buy this product or to receive more information please log in
Not Available
Available
Out
Details Description
Dimensions 416񬭒X182ƽ
Weight 1.5 kg
Import Code Number
84159000
Country of Origin
ES
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]